Pakistan - English

Philips HID-PV C 150 /S CDM 220-240V 50/60Hz

Product Description

Philips HID-PV C 150 /S CDM 220-240V 50/60Hz

Order code: 913700614066
Full order code: 871150091052330

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.35 mA
  • Inrush Current Width
    .50 ms
  • Inrush Current Peak (Max)
    50 A
  • Number of Products on MCB (16A Type B) (Nom)
    6

Downloads

Family