Pakistan - English

Philips HF-Selectalume II for TL5 lamps

Most reliable standard, energy-efficient solution

Products

Product family information

Description

HF-Selectalume II TL5 is the most cost-effective, reliable and outstanding solution for fluorescent lamps. These ballasts are part of an overall high-efficiency lighting system that may help you or your customers to achieve any international or local energy code you need to comply with. HF-Selectalume II TL5 ballasts are the ideal choice for a broad range of new construction and retrofit applications within the commercial sector, including general surface mounting or office lighting, parking garages, warehouses, waterproof and other applications. The ballast is primarily designed for Indoor application. For outdoor application, the luminaire should be minimum ClassⅠand need to be sufficiently protected against water & dust. The installation should also be guard against any lightening surge or any other necessary electrical protection as deemed in such typical installation & application.

Benefits

  • Exceptional energy efficiency with striation-reduction technology in lighting systems at lower temperatures

  • Maximum reliability in system operation

Features

  • Highest CELMA Energy Efficiency Index A2 BAT*

  • Complies with CE, ENEC, EL, CCC marks of conformity

Applications

  • Suitable for DC operation and emergency lighting installations; full compliance with requirements for emergency lighting according to EN 61347-2-3 -annex J
  • Extended lamp life in frequent-switching applications, e.g. where occupancy sensors or motion detectors are used
  • For luminaires of protection class I and protection class II used in office buildings, hospitals, supermarkets, department stores, industrial premises and schools

Downloads