Pakistan - English

Philips HF-S 154 TL5 II 220-240V 50/60Hz

Product Description

Philips HF-S 154 TL5 II 220-240V 50/60Hz

Order code: 913713033666
Full order code: 872790090561800

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.5 mA
  • Inrush Current Width
    0.25 ms
  • Inrush Current Peak (Max)
    20 A

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713033666 en_AA pdf 410.0 kB

Brochures

Additional data sheet
GSAD_HFSIITL5_0006-Additional datasheet PDF 370.0 kB

Visuals

Product-Photographs-913713033666_EU
Multiple assets
Product-Diagrams-913713033666_EU
Multiple assets