Pakistan - English

Philips EB-T Electronic ballasts for TL5 lamps (India)

EB-T electronic ballasts for TL5 lamps

Products

Product Compare
EBT 228 TL5 240

EBT 228 TL5 240

913702249232

Product family information

Description

Slim, lightweight, high-frequency electronic ballasts for TL5 lamps

Benefits

  • Up to 25% reduction in energy consumption compared with conventional gear at constant luminous flux

  • Compared with TL-D lamps, TL5 can reduce the number of light points by 10% in a new installation

Features

  • Flicker-free warm start ensures long lamp life

  • Unit is protected against excessive mains voltages and incorrect connection. Complete shutdown at mains voltages exceeding 300 V AC. Restarts after reset and switching on.

Applications

  • Areas with long hours of usage, e.g. industrial premises, airports and railway stations
  • Retail and hospitality
  • Office buildings and hospitals

Downloads