Pakistan - English

Philips EBT 228 TL5 240

Product Description

Philips EBT 228 TL5 240

Order code: 913702249232
Full order code: 872790091032200

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Inrush Current Width
    250 ms
  • Inrush Current Peak (Max)
    24 A
  • Number of Products on MCB (16A Type B) (Nom)
    28

Downloads

Family

Product