Pakistan - English

Philips LEDtube, Others, Mains, 200 mm, 25 W, 6500 K, 2400 lm, 20000 hour(s)

LED MOD 25W G3 865

Product Description

LEDtube, Others, Mains, 200 mm, 25 W, 6500 K, 2400 lm, 20000 hour(s), 96 lm/W, Plastic, RG1

Order code: 929003765909
Full order code: 694197061200500

Specifications

  • Cap-Base
    -
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    15,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product