Pakistan - English

Philips LEDtube, Others, Mains, 100 mm, 14 W, 6500 K, 1300 lm, 20000 hour(s)

LED MOD 14W G3 865

Product Description

LEDtube, Others, Mains, 100 mm, 14 W, 6500 K, 1300 lm, 20000 hour(s), 92 lm/W, Plastic, RG1

Order code: 929003765709
Full order code: 694197061196100

Specifications

  • Cap-Base
    -
  • Nominal lifetime
    20,000 hour(s)
  • Switching Cycle
    15,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product