Pakistan - English

Philips MasterClass, LEDtube, T8, 1200 mm, 9.5 W, 4000 K, 1810 lm, 50000 hour(s)

9.5T8/MAS/48-840/MF18/G/DIM UE 25/1

Product Description

MasterClass, LEDtube, T8, 1200 mm, 9.5 W, 4000 K, 1810 lm, 50000 hour(s), 190 lm/W, G13, Glass

Order code: 929003794904

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads