Pakistan - English

Philips MASTER LED tube InstantFit HF T8

The new generation of energy saving T8 tube lighting

Products

Product family information

Description

Philips MASTER LEDtube InstantFit T8 integrates a LED light source into a traditional fluorescent form factor. Its unique design creates a perfectly uniform visual appearance which cannot be distinguished from traditional fluorescent. Philips MASTER LEDtube InstantFit T8 is the ideal solution for customers who have higher light requirements and want to maximize value over lifetime. Full energy savings & longer lifetime result in attractive payback times and TCO benefits.

Benefits

  • Reduced operational cost thanks to lower energy consumption

  • Lower maintenance cost thanks to 2-3 times longer lifetime than normal fluorescent tubes

Features

  • HF compatibility: no wires to replace, no hassle changing drivers; our InstantFit solution works with High Frequency electronic ballasts, making it easy and safe for all installation methods

  • Electronic Pin safety: with Philips products you can safely touch the other end-cap when installing the tube. The integrated driver is also safely isolated from touchable parts. Philips LED tubes adhere to all UL and IEC pin safety requirements

Applications

  • The ideal solution for very demanding applications with the highest lumen output requirements while saving on energy bills: office, school, retail & industry, healthcare applications

Warning & Safety

  • NOTES: The overall energy efficiency and light distribution of any installation that uses these lamps are determined by the design of the installation.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LEDtube InstantFit HF T8 en_AA pdf 679.5 kB
Additional literature
Product disposal guide pdf 715.4 kB
Additional literature
Master LEDtube T8 food Brochure, updated in Q3-2017 pdf 3.9 MB
Brochure
PHL LEDtube EU compatibility list professional pdf 2.6 MB

Visuals

Family-Photographs-MASTER LED tube InstantFit HF T8
Multiple assets
Video
Video includes information on features, benefits and technical specification of Master LEDtube T8 food. mp4 51.5 MB
Video
MASTER LEDtube InstantFit HF T8 mp4 180.5 MB

Photometry and Lighting design

Family-IES-MASTER LED tube InstantFit HF T8
Multiple assets