Pakistan - English

Philips MASTER, LEDtube, T8, HF, 600 mm, 8 W, 18W TL-D, 6500 K, 1050 lm, CRI 80, 75000 hour(s)

MAS LEDtube HF 600mm HO 8W865 T8

Product Description

MASTER, LEDtube, T8, HF, 600 mm, 8 W, LED alternative to 18W TL-D, 6500 K, 1050 lm, CRI 80, 75000 hour(s), 131 lm/W, EEL E, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 600 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929001393332
Full order code: 871951446644900

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001393332 pdf 67.2 kB
downloads.DIS.title
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929001393332 en_AA pdf 831.5 kB

Brochures

Install instructions
LEDtube Installation Guide HF 1 pdf 2.8 MB

Visuals

Product-Photographs-929001393332_EU
Multiple assets
Product-Diagrams-929001393332_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 600mm HO 8W865 T8 ies 19.1 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDtube-HF-600mm-HO-8W865-T8-929001393332 pdf 606.6 kB