Pakistan - English

Philips MASTER, LEDtube, T8, HF, 1500 mm, 24 W, 58W TL-D, 3000 K, 3500 lm, CRI 80, 75000 hour(s)

MAS LEDtube HF 1500mm UO 24W830 T8

Product Description

MASTER, LEDtube, T8, HF, 1500 mm, 24 W, LED alternative to 58W TL-D, 3000 K, 3500 lm, CRI 80, 75000 hour(s), 145 lm/W, EEL D, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.2, PstLM 0.5

Order code: 929003554302
Full order code: 871951446706400

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product