Pakistan - English

Philips MASTER, LEDtube, T8, HF, 1500 mm, 20 W, 58W TL-D, 6500 K, 3100 lm, CRI 80, 75000 hour(s)

MAS LEDtube HF 1500mm HO 20W865 T8

Product Description

MASTER, LEDtube, T8, HF, 1500 mm, 20 W, LED alternative to 58W TL-D, 6500 K, 3100 lm, CRI 80, 75000 hour(s), 155 lm/W, EEL D, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.2, PstLM 0.5

Order code: 929003553902
Full order code: 871951446692000

Specifications

  • Cap-Base
    G13 Rotatable end-cap
  • Nominal lifetime
    75,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003553902 pdf 67.1 kB
downloads.DIS.title
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929003553902 en_AA pdf 846.2 kB

Brochures

Install instructions
LEDtube Installation Guide HF 1 pdf 2.8 MB

Visuals

Product-Photographs-929003553902_EU
Multiple assets
Product-Diagrams-929003553902_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 1500mm HO 20W865 T8 IES 73.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-InstantFit-HF-T8-COMF-2168-Ref-929003554402 pdf 702.8 kB