Philips MASTER, LEDtube, T5, Mains only, 1200 mm, 100-277 V, 26 W, 54W TL5 HO, 6500 K, 3900 lm, 25000 hour(s)
MAS LEDtube 1200mm HO 26W 865 G5 VWV BR
Product Description
MASTER, LEDtube, T5, Mains only, 1200 mm, 100-277 V, 26 W, LED alternative to 54W TL5 HO, 6500 K, 3900 lm, 25000 hour(s), 150.00 lm/W, G5, Beam angle 200 degree(s)
Specifications
- Cap-Base G5
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 200,000
- Lighting Technology LEDtube
- Warranty period 3 years