Products
Product | Compare | |||||
---|---|---|---|---|---|---|
7.1 | 1,000 | 3000 | G5 | |||
7.1 | 1,050 | 4000 | G5 | |||
7.1 | 1,050 | 6500 | G5 | |||
17.1 | 2,300 | 3000 | G5 | |||
17.1 | 2,500 | 4000 | G5 | |||
17.1 | 2,500 | 6500 | G5 | |||
20.5 | 2,800 | 3000 | G5 | |||
20.5 | 3,000 | 4000 | G5 |
15 items
of 2
Products per page
Product family information
Description
CorePro LEDtube InstantFit HF T5 is the quick and easy way to replace T5 fluorescent tubes with a fast payback time. Designed with industry leading ballast compatibility, the product is ideal for your everyday lighting jobs. With simply plug-and-play installation, it improves energy efficiency immediately and lasts for longer than conventional T5.
Benefits
Simple, fast, plug and play retrofit of conventional T5
Immediate energy savings up to 50%
Features
Retrofit solution with long lifetime of 15.000hrs
Up to 60% of energy saving