Philips LED, T5, HF, 1200 mm, 17.1 W, 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 50000 hour(s)

CorePro LEDtube HF 1200mm HE 17.1W 840T5

Product Description

LED, T5, HF, 1200 mm, 17.1 W, LED alternative to 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 50000 hour(s), 146 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, IP20

Order code: 929003774502
Full order code: 872016929548300

Downloads