Pakistan - English

Philips CorePro, LEDtube, T5, Mains only, 1200 mm, 100-240 V, 16 W, 28W TL5 HE, 6500 K, 1850 lm, 25000 hour(s)

CorePro LEDtube 1200mm 16W865 G5 I BR

Product Description

CorePro, LEDtube, T5, Mains only, 1200 mm, 100-240 V, 16 W, LED alternative to 28W TL5 HE, 6500 K, 1850 lm, 25000 hour(s), 115.00 lm/W, G5, Beam angle 200 degree(s)

Order code: 929001952572
Full order code: 871869675057500

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Family

Product