Pakistan - English

Philips CorePro, LEDtube, T5, Mains only, 600 mm, 100-240 V, 8 W, 14W TL5 HE, 4000 K, 900 lm, 25000 hour(s)

CorePro LEDtube 600mm 8W840 G5 I BR

Product Description

CorePro, LEDtube, T5, Mains only, 600 mm, 100-240 V, 8 W, LED alternative to 14W TL5 HE, 4000 K, 900 lm, 25000 hour(s), 112.00 lm/W, G5, Beam angle 200 degree(s)

Order code: 929001952172
Full order code: 871869675045200

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Family

Product