Pakistan - English

Philips LEDtube, T5, 1200 mm, 16 W, 4000 K, 2100 lm, 30000 hour(s)

CorePro LEDtube 1200mm 16W840 G5 I APRCN

Product Description

LEDtube, T5, 1200 mm, 16 W, 4000 K, 2100 lm, 30000 hour(s), 131 lm/W, G5, Glass, RG0

Order code: 929001381010
Full order code: 872016939021800

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product