Pakistan - English

Philips CorePro, LEDtube, T5, Mains, 1200 mm, 100-240 V, 16 W, 28W TL5 HE, 3000 K, 2000 lm, 30000 hour(s)

CorePro LEDtube 1200mm 16W830 G5 I APR

Product Description

CorePro, LEDtube, T5, Mains, 1200 mm, 100-240 V, 16 W, LED alternative to 28W TL5 HE, 3000 K, 2000 lm, 30000 hour(s), 125.00 lm/W, G5, Beam angle 200 degree(s)

Order code: 929001380908
Full order code: 871869673202100

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product