Pakistan - English

Philips LEDtube, T5, 600 mm, 8 W, 4000 K, 1050 lm, 30000 hour(s)

CorePro LEDtube 600mm 8W840 G5 I APRCN

Product Description

LEDtube, T5, 600 mm, 8 W, 4000 K, 1050 lm, 30000 hour(s), 131 lm/W, G5, Glass, RG0

Order code: 929001380710
Full order code: 872016939017100

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product