Pakistan - English

Philips CorePro, LEDtube, T5, HF, 1200 mm, 26.7 W, 54W TL5 HO, 3000 K, 3700 lm, CRI 80, 50000 hour(s)

CorePro LEDtube HF 1200mm HO 26.7W 830T5

Product Description

CorePro, LEDtube, T5, HF, 1200 mm, 26.7 W, LED alternative to 54W TL5 HO, 3000 K, 3700 lm, CRI 80, 50000 hour(s), 138 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003775002
Full order code: 872016929558200

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product