Pakistan - English

Philips CorePro, LEDtube, T8, EM/Mains, 1200 mm, 18 W, 36W TL-D, 6500 K, 2000 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 1200mm HO 18W 865 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1200 mm, 18 W, LED alternative to 36W TL-D, 6500 K, 2000 lm, CRI 80, 50000 hour(s), 111 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929001874832
Full order code: 871951447558800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001874832 pdf 67.4 kB
Product leaflet
Localized commercial leaflet 929001874832 en_AA pdf 809.4 kB

Brochures

Install instructions
online QIG for 324166183191 Corepro LEDtube pdf 930.6 kB

Visuals

Product-Photographs-929001874832_EU
Multiple assets
Product-Diagrams-929001874832_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm HO 18W 865 T8 IES 21.2 kB
LDT
LDT File - CorePro LEDtube 1200mm HO 18W 865 T8 ldt 15.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003519702-EPD pdf 704.5 kB