Pakistan - English

Philips CorePro, LEDtube, T8, Mains, Single-ended, 600 mm, 100-277 V, 8 W, 18W TL-D, 4000 K, 800 lm, CRI 80, 40000 hour(s)

CorePro LEDtube 600mm 8W 840 VWV T8

Product Description

CorePro, LEDtube, T8, Mains, Single-ended, 600 mm, 100-277 V, 8 W, LED alternative to 18W TL-D, 4000 K, 800 lm, CRI 80, 40000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.9, IP20

Order code: 929003534411
Full order code: 871951445302900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    40,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Family

Product