Philips TrueForce High Lumen PAR
Brighter, high performance lighting with contemporary aesthetic design
Products
36PAR38/PER/830/F25/ND/120V 6/1FB
929001916704
33PAR38/PER/830/S15/DIM/120V 6/1FB
929001916804
33PAR38/PER/830/F25/DIM/120V 6/1FB
929001916904
33PAR38/PER/830/S15/DIM/120V B 6/1FB
929001919604
33PAR38/PER/830/F25/DIM/120V B 6/1FB
929001919704
27PAR38TrueF 830 F15 DIM 120V-277V 6/1FB
929003063504
6 items
Product family information
Description
Philips LED TrueForce PAR high lumen lamps are the perfect transition from CDM lamps to LED.
Benefits
Long life lowers maintenance costs by reducing re-lamp frequency
Highest lumen output in the market, meeting UL/cUL requirements
Features
Unique single-optic lens design for accent lighting, reduces glare to improve shopper experience
Select lamps available in black finish