Pakistan - English

Philips MASTER Value, LEDspot, PAR16, 80 W, GU10, 4000 K, 575 lm, CRI 90, 25000 hour(s)

MAS LED spot VLE D 6.2-80W GU10 940 36D

Product Description

MASTER Value, LEDspot, PAR16, 80 W, GU10, 4000 K, 575 lm, CRI 90, 25000 hour(s), 92.00 lm/W, EEL F, PF 0.88, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002066002
Full order code: 871869970523700

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002066002 pdf 67.0 kB
Product leaflet
Localized commercial leaflet 929002066002 en_AA pdf 714.5 kB

Visuals

Product-Photographs-929002066002_EU
Multiple assets
Product-Diagrams-929002066002_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 6.2-80W GU10 940 36D ies 10.1 kB