Pakistan - English

Philips MASTER Value, LEDspot, PAR16, 50 W, GU10, 2700 K, 355 lm, CRI 90, 25000 hour(s)

MAS LED spot VLE D 4.9-50W GU10 927 60D

Product Description

MASTER Value, LEDspot, PAR16, 50 W, GU10, 2700 K, 355 lm, CRI 90, 25000 hour(s), 80.61 lm/W, EEL F, PF 0.8, Beam angle 60 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001349102
Full order code: 871869670791300

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001349102 pdf 66.8 kB
Product leaflet
Localized commercial leaflet 929001349102 en_AA pdf 632.6 kB

Visuals

Product-Photographs-929001349102_EU
Multiple assets
Product-Diagrams-929001349102_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 4.9-50W GU10 927 60D ies 33.4 kB