Philips MASTER LEDspot LV

Strong performance spot light for retrofit MR16 halogen spots

Products

Product Compare
6.5
470
2700
GU5.3
6.5
470
3000
GU5.3
6.5
470
3000
GU5.3
6.5
470
2700
GU5.3
6.5
470
3000
GU5.3
6.5
470
3000
GU5.3
7.5
621
2700
GU5.3
7.5
621
3000
GU5.3

Product family information

Description

Delivering intense accent beam, MASTER LEDspot LV is an ideal retrofit solution for spot lighting. MASTER LEDspot LV is designed to replace halogen or incandescent spots. It realizes natural colors, enables cozy and comfortable ambience for residential, hospitality and emphasizes the beauty of merchandise in retail. New smaller housing provides perfect fitting with majority of luminaires in a market with a MR16 GU 5.3 holder. It not only employs Philips' patented solution to guarantee the broadest possible compatibility with standard 12V halogen electronic transformers, it also delivers high beam intensity which is equivalent to halogen MR16 spots. The dimming function enables to create the desired atmosphere and it works with broad selection of dimmers. Its high SDCM ensure stricter color consistency, that is maintained over product life. MASTER LEDspot LV delivers huge energy savings and minimizes maintenance cost without any compromise on light quality and lifetime, enabling residential and business owners to achieve a return on their investment within short period time.

Benefits

  • High intensity of beam for accent lighting in professional applications

  • Strong brightness maintained over time

Features

  • High intensity of beam equivalent to halogen spots

  • Better color realisation with high CRI value, and strong color consistency over time

Applications

  • Home: Living room, bed room, hall way
  • Hospitality: Hotel guest room, corridors, lobby, reception area, restaurant, bars, cafes
  • Retail: Exibitions, display cabinets, shops, dressing room, check out area

Downloads