Pakistan - English

Philips MASTER, LEDspot, PAR30L, 35 W, E27, 3000 K, 1800 lm, CRI 82, 25000 hour(s)

Master LED PAR30L 20W 30D 830

Product Description

MASTER, LEDspot, PAR30L, 35 W, E27, 3000 K, 1800 lm, CRI 82, 25000 hour(s), 90.00 lm/W, PF 0.9, Beam angle 30 degree(s), IP20

Order code: 929001354008
Full order code: 871869673134500

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot

Downloads

Family