Pakistan - English

Philips MASTER, LEDspot, MR16, 50 W, GU5.3, 3000 K, 621 lm, CRI 90, 40000 hour(s)

MAS LEDspotLV D 7.5-50W 930 MR16 36D

Product Description

MASTER, LEDspot, MR16, 50 W, GU5.3, 3000 K, 621 lm, CRI 90, 40000 hour(s), 82.00 lm/W, EEL F, PF 0.7, Beam angle 36 degree(s), RG1, IP20

Order code: 929002492302
Full order code: 871951430754400

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    40,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product