Pakistan - English

Philips MASTER, LEDspot, MR16, 50 W, GU5.3, 2700 K, 621 lm, CRI 90, 40000 hour(s)

MAS LEDspotLV D 7.5-50W 927 MR16 24D

Product Description

MASTER, LEDspot, MR16, 50 W, GU5.3, 2700 K, 621 lm, CRI 90, 40000 hour(s), 82.00 lm/W, EEL F, PF 0.7, Beam angle 24 degree(s), RG1, IP20

Order code: 929002491902
Full order code: 871951430746900

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    40,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product