Pakistan - English

Philips LED PAR30 S/L

Everything you value in a Halogen PAR30 with the benefits of LED. Accent your merchandise or space without distraction.

Products

LEDspot 70W PAR30S 827 100-240V 25D ND
LEDspot 70W PAR30S 827 100-240V 25D ND
929002403212
8.5PAR30L/COR/927/F25/D/P/ULW/T20 6/1FB
8.5PAR30L/COR/927/F25/D/P/ULW/T20 6/1FB
929003738404
8.5PAR30L/COR/927/F40/D/P/ULW/T20 6/1FB
8.5PAR30L/COR/927/F40/D/P/ULW/T20 6/1FB
929003738504
8.5PAR30L/COR/930/F25/D/P/ULW/T20 6/1FB
8.5PAR30L/COR/930/F25/D/P/ULW/T20 6/1FB
929003738604
8.5PAR30L/COR/930/F40/D/P/ULW/T20 6/1FB
8.5PAR30L/COR/930/F40/D/P/ULW/T20 6/1FB
929003738704
8.5PAR30S/COR/927/F25/D/P/ULW/T20 6/1FB
8.5PAR30S/COR/927/F25/D/P/ULW/T20 6/1FB
929003738804
8.5PAR30S/COR/927/F40/D/P/ULW/T20 6/1FB
8.5PAR30S/COR/927/F40/D/P/ULW/T20 6/1FB
929003738904
8.5PAR30S/COR/930/F25/D/P/ULW/T20 6/1FB
8.5PAR30S/COR/930/F25/D/P/ULW/T20 6/1FB
929003739004

Product family information

Description

Philips LED spots with a single optic beam, provide a clean beam that's free from shadows with beam angles from 10 and 40 degrees to suit every general lighting application.

Benefits

  • Up to 80% energy saving compared with halogen lamps

  • Lower maintenance costs

Features

  • Lifetime of upto 40,000 hours

  • Emit virtually no UV/IR light in the beam

Applications

  • Hotels, restaurants, bars, cafés, lobbies
  • Museums, exhibitions
  • Retail shops

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LED PAR30 S/L en_AA pdf 4.4 MB

Visuals

Family-Photographs-LED PAR30 S/L
Multiple assets

Photometry and Lighting design

Family-IES-LED PAR30 S/L
Multiple assets