Pakistan - English

Philips LED BR30

Attractive, dimmable, and afforadlble LED BR30 lamp solution

Products

4.5BR30/UE/930/P/E26/D/T20 1PF/3 SRP
4.5BR30/UE/930/P/E26/D/T20 1PF/3 SRP
929003585403
4.5BR30/UE/950/P/E26/D/T20 1PF/3 SRP
4.5BR30/UE/950/P/E26/D/T20 1PF/3 SRP
929003585503

Product family information

Description

Philips BR30 LED lamps are the smart alternative to standard incandescent. The traditional lamp design can provide excellent dimming performance with spectacular energy savings. They provide the beautiful light and dependable performance you expect from LED at an economical price.

Benefits

  • Long life -- lowers maintenance costs by reducing re-lamp frequency

  • Excellent color consistancy with available high 90+ color rendering (CRI)

Features

  • Available smooth dimming options

  • Tradional look and feel of size, shape, and material

Applications

  • Hotels/Motels
  • Restaurants
  • Offices

Downloads