Products
Product | Compare | |||||
---|---|---|---|---|---|---|
Corepro LEDspot 4.6-50W GU10 830 36D929001218182 | 4.6 | 410 | 3000 | GU10 | ||
Corepro LEDspot 4.6-50W GU10 865 36D929001218382 | 4.6 | 430 | 6500 | GU10 | ||
ESS LEDspots 50W GU10 840 36D ND TR929001247087 | 4.7 | 430 | 4000 | GU10 | ||
ESS LEDspots 50W GU10 827 36D ND TR929001250487 | 4.7 | 400 | 2700 | GU10 | ||
ESS LEDspots 50W GU10 865 36D ND TR929001259187 | 4.7 | 430 | 6500 | GU10 | ||
6W (50W) GU10 Warm white Dimmable Spot929001266441 | 6 | 400 | 3000 | GU10 | ||
LEDspot GU10 6-50W D 830 35D 120V 1PF/6929001266461 | 6 | 400 | 3000 | GU10 | ||
LEDspot GU10 6-50W D 830 35D 120V 3CT/6929001266483 | 6 | 400 | 3000 | GU10 |
34 items
of 5
Products per page
Product family information
Description
Essential LEDspots are compatible with most existing fixtures with a GU10 socket and are designed as a retrofit replacement for halogen spots. Essential LEDspots deliver significant energy savings and minimize initial investment.
Benefits
Up to 90% energy saving compared with traditional halogen lamps
Lower maintenance costs
Features
Easy retrofit
Lifetime up to 15,000 hours