Products
Product family information
Description
Essential LED is an affordable LED spot lamp that is suitable for replacing halogen spot lamps. It provides a natural lighting effect as well as instant energy savings – an environmentally friendly solution. The Philips Essential LED family is designed for spot and general lighting applications in the hospitality, retail and home segments.
Benefits
Reduced operational cost thanks to energy savings of up to 80%
Lower maintenance cost thanks to more than five times longer lifetime than conventional halogen spot lamps
Features
Lower energy consumption compared to halogen spot lamp
Retrofit replacement of halogen spot lamps with existing transformers