Pakistan - English

Philips Essential LED spot PAR

The affordable LED solution

Products

Essential LED 12-100W PAR30s 827 25D KR
Essential LED 12-100W PAR30s 827 25D KR
929001944408
Essential LED 12-100W PAR30s 865 25D KR
Essential LED 12-100W PAR30s 865 25D KR
929001944608
Essential LED 14-120W PAR38 827 25D
Essential LED 14-120W PAR38 827 25D
929002339108

Product family information

Description

Essential LED PAR is an affordable LED spot lamp that is designed as a retrofit replacement for halogen spots PAR lamps. It provides a natural lighting effect as well as instant energy savings – an environment-friendly solution. The Philips Essential LED family is designed for spot and general lighting applications in the hospitality and retail segments.

Benefits

  • Reduced operational cost thanks to energy savings of up to 80%

  • Lower maintenance cost thanks to more than five times longer lifetime than conventional halogen spot lamps

Features

  • Lower energy consumption compared to halogen spot PAR lamp

  • Retrofit replacement of halogen spot lamps with existing transformers

Applications

  • Hospitality (restaurants, hotels, coffee bars)
  • Retail

Downloads