Pakistan - English

Philips LEDspot, PAR38, 120 W, E27, 2700 K, 1200 lm, 15000 hour(s), Plastic

LED 14W PAR38 827 25D 2pk AU

Product Description

LEDspot, PAR38, 120 W, E27, 2700 K, 1200 lm, 15000 hour(s), Plastic, 85 lm/W, RG1

Order code: 929002339179
Full order code: 871951437567300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDspot

Downloads

Family