Philips CorePro LEDspot Reflectors

The affordable LEDspot solution

Products

Product Compare
4
400
6500
E14
7
720
6500
E27
10
880
2700
E27
10
880
2700
E27
10
950
6500
E27
10
950
6500
E27
1.8
190
2700
E14
2.8
210
2700
E14

Product family information

Description

CorePro LEDspots Reflectors are a perfect fit for spot lighting and deliver warm halogen-like light. They are compatible with most existing fixtures with a GU10 or E27 base and are designed as a retrofit replacement for halogen or incandescent spots. CorePro LEDspots Reflectors deliver significant energy savings and minimize maintenance cost.

Benefits

  • Warm white light

  • Up to 80% energy saving compared with halogen lamps

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hotels, restaurants, bars, cafés, museums, shops
  • Lobbies, corridors, stairwells, washrooms, reception areas , exhibitions, display cabinets

Downloads