Philips CorePro LEDspot MV

For your everyday lighting jobs, CorePro LEDspot mv is the perfect fit for spot lighting GU10 and deliver warm halogen-like light

Products

Product Compare
4.6
355
2700
GU10
4.6
355
2700
GU10
4.6
355
2700
GU10
2.7
215
2700
GU10
2.7
225
3000
GU10
2.7
230
4000
GU10
3.5
255
2700
GU10
3.5
255
2700
GU10

Product family information

Description

CorePro LEDspots are a perfect fit for spot lighting and deliver warm halogen-like light. These GU10 LED spot lights are compatible with most existing fixtures with a GU10 LED base and are designed as a retrofit replacement for halogen or incandescent spots. CorePro LEDspots deliver significant energy savings and minimize maintenance costs.

Benefits

  • Warm white light

  • Up to 80% energy saving compared with halogen lamps

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hospitality
  • Retail
  • Residential

Downloads