Pakistan - English

Philips CorePro, LEDspot, PAR38, 60 W, E27, 2700 K, 750 lm, CRI 90, 15000 hour(s), Glass

CorePro LEDspot ND 9-60W 927 PAR38 25D

Product Description

CorePro, LEDspot, PAR38, 60 W, E27, 2700 K, 750 lm, CRI 90, 15000 hour(s), Glass, 83 lm/W, EEL F, PF 0.7, Beam angle 25 degree(s), RG1, IP65, SVM 0.4, PstLM 1

Order code: 929003485302
Full order code: 871951444342600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    25,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Family

Product