Pakistan - English

Philips CorePro, LEDspot, MR16, 50 W, GU5.3, 4000 K, 660 lm, CRI 80, 15000 hour(s), Glass

CorePro LED spot ND 7-50W MR16 840 36D

Product Description

CorePro, LEDspot, MR16, 50 W, GU5.3, 4000 K, 660 lm, CRI 80, 15000 hour(s), Glass, 94.00 lm/W, EEL F, PF 0.8, Beam angle 36 degree(s), IP20

Order code: 929001905002
Full order code: 871869681479600

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Family

Product