Pakistan - English

Philips PL-L

The most advanced LED replacements for compact fluorescent PL-L lamps with 2G11 base

Products

16.5PL-L/COR/22-830/IF22/P/4P/DIM 10/1
16.5PL-L/COR/22-830/IF22/P/4P/DIM 10/1
929001893504
16.5PL-L/COR/22-835/IF22/P/4P/DIM 10/1
16.5PL-L/COR/22-835/IF22/P/4P/DIM 10/1
929001893604
16.5PL-L/COR/22-840/IF23/P/4P/DIM 10/1
16.5PL-L/COR/22-840/IF23/P/4P/DIM 10/1
929001893704
17PL-L/COR/22-830/MF22/G/4P 10/1
17PL-L/COR/22-830/MF22/G/4P 10/1
929003097504
17PL-L/COR/22-835/MF22/G/4P 10/1
17PL-L/COR/22-835/MF22/G/4P 10/1
929003097604
17PL-L/COR/22-840/MF22/G/4P 10/1
17PL-L/COR/22-840/MF22/G/4P 10/1
929003097704

Product family information

Description

Philips CorePro LED PLL is the ideal uplamping solution for downlights & luminaires in a wide range of general lighting applications. It offers both InstanFit (UL Type A) and MainsFit (UL Type B) LED lamp with a wide array color temperature. It integrates a LED light source into a traditional fluorescent form factor to offer superb energy savings over a lifetime that’s twice as long as fluorescent alternatives.

Benefits

  • Minimizes overall lighting costs

  • Offers cheapest and easiest upgrade to LED lighting technology

Features

  • High energy efficiency, over 40% energy savings

  • Long lifetime with superior color and lumen maintenance

Applications

  • Offices
  • Retail
  • Hospitality
  • Residential

Downloads