Pakistan - English

Philips CorePro, LED, PL-L, 216 mm, 8 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 900 lm, 900 lm, 900 lm, 950 lm, 950 lm, 50000 hour(s)

8PL-L/COR/18-5CCT/MF9/G/4P 10/1

Product Description

CorePro, LED, PL-L, 216 mm, 8 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 900 lm, 900 lm, 900 lm, 950 lm, 950 lm, 50000 hour(s), 118 lm/W, 2G11, Glass

Order code: 929004602404

Specifications

  • Cap-Base
    2G11
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Family

Product