Pakistan - English

Philips CorePro, LED, PL-L, 406 mm, 16 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 1900 lm, 1900 lm, 1900 lm, 2000 lm, 2000 lm, 50000 hour(s)

16PL-L/COR/36-5CCT/MF20/G/4P 10/1

Product Description

CorePro, LED, PL-L, 406 mm, 16 W, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 1900 lm, 1900 lm, 1900 lm, 2000 lm, 2000 lm, 50000 hour(s), 125 lm/W, 2G11, Glass

Order code: 929004602604

Specifications

  • Cap-Base
    2G11
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004602604 en_AA pdf 853.1 kB

Visuals

Product-Photographs-929004602604_EU
Multiple assets
Product-Diagrams-929004602604_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 16PL-L/COR/36-5CCT/MF20/G/4P 10/1 IES 1.9 kB

Other

Environmental product declaration
EPD-Philips-16PL-L-COR-36-5CCT-MF20-G-4P-10-1-COMF-7403998-Ref-929004602604 pdf 664.3 kB