Pakistan - English

Philips CorePro, LED, PL-T, HF/Mains, 141 mm, 13.5 W, 32W PL-T, 4000 K, 1800 lm, CRI 82, 30000 hour(s)

CorePro LED PLT HF/Mains 13.5W 840 4P

Product Description

CorePro, LED, PL-T, HF/Mains, 141 mm, 13.5 W, LED alternative to 32W PL-T, 4000 K, 1800 lm, CRI 82, 30000 hour(s), 133 lm/W, EEL E, GX24Q-3 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004267102
Full order code: 872110304983400

Specifications

  • Cap-Base
    GX24Q-3 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product