Pakistan - English

Philips CorePro, LED, PL-T, HF/Mains, 103 mm, 6.5 W, 18W PL-T, 3000 K, 720 lm, CRI 82, 30000 hour(s)

CorePro LED PLT HF/Mains 6.5W 830 4P

Product Description

CorePro, LED, PL-T, HF/Mains, 103 mm, 6.5 W, LED alternative to 18W PL-T, 3000 K, 720 lm, CRI 82, 30000 hour(s), 110 lm/W, EEL E, GX24Q-2 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004266602
Full order code: 872110304973500

Specifications

  • Cap-Base
    GX24Q-2 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product