Pakistan - English

Philips CorePro, LED, PL-T, HF, 151 mm, 18.5 W, 42W PL-T, 3000 K, 2100 lm, CRI 82, 30000 hour(s)

CorePro LED PLT HF 18.5W 830 4P GX24q-4

Product Description

CorePro, LED, PL-T, HF, 151 mm, 18.5 W, LED alternative to 42W PL-T, 3000 K, 2100 lm, CRI 82, 30000 hour(s), 113 lm/W, EEL F, GX24Q-4 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20

Order code: 929003576902
Full order code: 871951448788800

Specifications

  • Cap-Base
    GX24Q-4 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product