Pakistan - English

Philips CorePro, LED, PL-T, HF, 141 mm, 15 W, 32W PL-T, 4000 K, 1800 lm, CRI 82, 30000 hour(s)

CorePro LED PLT HF 15W 840 4P GX24q-3

Product Description

CorePro, LED, PL-T, HF, 141 mm, 15 W, LED alternative to 32W PL-T, 4000 K, 1800 lm, CRI 82, 30000 hour(s), 120 lm/W, EEL E, GX24Q-3 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20

Order code: 929003576802
Full order code: 871951448786400

Specifications

  • Cap-Base
    GX24Q-3 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product