Pakistan - English

Philips CorePro, LED, PL-T, HF, 103 mm, 6.5 W, 18W PL-T, 3000 K, 720 lm, CRI 82, 30000 hour(s)

CorePro LED PLT HF 6.5W 830 4P GX24q-2

Product Description

CorePro, LED, PL-T, HF, 103 mm, 6.5 W, LED alternative to 18W PL-T, 3000 K, 720 lm, CRI 82, 30000 hour(s), 110 lm/W, EEL F, GX24Q-2 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20

Order code: 929003576302
Full order code: 871951448776500

Specifications

  • Cap-Base
    GX24Q-2 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product