Pakistan - English

Philips CorePro, LED, PL-S, EM/Mains, 144 mm, 5 W, 9/11W PL-S, 3000 K, 520 lm, CRI 82, 30000 hour(s)

CorePro LED PLS 5W 830 2P G23

Product Description

CorePro, LED, PL-S, EM/Mains, 144 mm, 5 W, LED alternative to 9/11W PL-S, 3000 K, 520 lm, CRI 82, 30000 hour(s), 104 lm/W, EEL F, G23, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003756802
Full order code: 872016928658000

Specifications

  • Cap-Base
    G23
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product