Pakistan - English

Philips CorePro, LED, PL-S, EM/Mains, 115 mm, 3.5 W, 7W PL-S, 4000 K, 390 lm, CRI 82, 30000 hour(s)

CorePro LED PLS 3.5W 840 2P G23

Product Description

CorePro, LED, PL-S, EM/Mains, 115 mm, 3.5 W, LED alternative to 7W PL-S, 4000 K, 390 lm, CRI 82, 30000 hour(s), 111 lm/W, EEL E, G23, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003756702
Full order code: 872016928656600

Specifications

  • Cap-Base
    G23
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product